(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

204-Pin DDR3L 1333 SO-DIMM

204-Pin DDR3L 1333 SO-DIMM
  • Volume Discount

•Types of memory used : DDR3-SDRAM
•Capacity : 4GB
•FSB (base clock) : 1333 MHz or higher
•Memory module standards : SO-DIMM
For complete product overview and details on 204-Pin DDR3L 1333 SO-DIMM (Transcend Information) see the sections below:

PDF

Part Number

Configured Part Number is shown.

TS512MSK64W3N

 
Part Number
TS512MSK64W3N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Capacity 4GB FSB (base clock) 1333 MHz or higher Memory module standards SO-DIMM
Types of memory used DDR3-SDRAM Number of pins(Pin) 204

Please check the type/dimensions/specifications of the part TS512MSK64W3N in the 204-Pin DDR3L 1333 SO-DIMM series.

Additional Products in this Category

Tech Support