(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
XLR series receptacle type (square mini flange). Connector for general circuits, not just for working audio.
[Features]
· Surface finish that does not reflect light.
· A satin finish has been provided to prevent diffusion caused by illumination lighting or outdoor light.
· Vibration-resistant structure withstands severe environments such as filming locations. Uses synthetic rubber for socket insulator (female side) that can dampen vibration and noise.
· A one-touch lock method using a one-touch lock latching method that enables simple connector fitting and separation.
Part Number |
---|
XLR-3-32-F512 |
XLR-4-32-F512 |
Loading...
Connector shape | Circular Type | Connector series initials | V W X | V W X | XLR |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | Panel mount | Allowable Voltage(V) | 133 |
Wire connection method | Solder | Connection direction | Straight | IP Rating | None |
Shell style | Square Pin Receptacle | Modifications | Square Small Flanged Receptacle | Operating temperature range(℃) | -35 to +125 |
Contact material: Finished | Copper alloy/silver-plated | Panel cut dimensions ⌀((mm) reference value) | 20.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy