(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - RSP Model, Spiral, Rubber

Cable Glands - RSP Model, Spiral, Rubber
  • On Sale Till 15/12/2024
  • Volume Discount

The spiral part prevents cables from bending, protecting them from shorts.

[Features]
· Prevents cable from bending and so protects from shorts.
· Provides significant cost savings when compared to conventional products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RSP12-6B
RSP12-6S
RSP16-8B
RSP16-8S
RSP20-11B
RSP20-11S
RSP25-16B
RSP25-16S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Color Color specifications/surface treatment Screw size Applicable wire diameter Φ
(mm)
1 Piece(s)Available

Same day

Stock

10Φ3.5~6mmBlackBlackM12 x 1.53.5-6 (cable diameter)
1 Piece(s)Available

7 Days or more

10Φ3.5~6mmGreyLight grayM12 x 1.53.5-6 (cable diameter)
1 Piece(s)Available

7 Days or more

10Φ4~8mmBlackBlackM16 x 1.54-8 (cable diameter)
1 Piece(s)Available

7 Days or more

10Φ4~8mmGreyLight grayM16 x 1.54-8 (cable diameter)
1 Piece(s)Available

7 Days or more

10Φ6~11mmBlackBlackM20 x 1.56-11 (cable diameter)
1 Piece(s)Available

7 Days or more

10Φ6~11mmGreyLight grayM20 x 1.56-11 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ11~16mmBlackBlackM25 x 1.511-16 (cable diameter)
1 Piece(s)Available

8 Days or more

10Φ11~16mmGreyLight grayM25 x 1.511-16 (cable diameter)

Loading...

  1. 1

Basic Information

Shape Flexible Corrugate Type Screw Standard Metric Thread Material Resin
Protection Function (Environmental Resistance) Waterproof / Flame Retardance Material PA66 (cap, connector main body, nut)/NBR (rubber bushing, O-ring) Standard(UL94) V-2
Standard(IP) IP67 equivalent

Additional Products in this Category

Tech Support