(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Die-Mounting Model Crimping Tool that Supports Various Coaxial Connectors
Part Number
Configured Part Number is shown.
Model Number | Type | Weight |
(g) | ||
SW-BNC-A | Dies | 55 |
HT-3363FM | Tool Body | 450 |
Model Number | Weight |
(g) | |
CR-56-0908 | 254.5 |
50-1113 | 351 |
50-0203 | 349 |
50-8281 | 531.5 |
DL801F5-YB | 500 |
DL801G-YB | 500 |
Model Number | Crimping Tool | Cable Crimping Part HEX Size | Contact Crimping Part HEX Size | ||||||
HT-3363FM + SW-BNC-A | CR-56-0908 | 50-0203 | 50-1113 | 50-8281 | DL801F5-YB | DL801G-YB | |||
050-1391A | ○ | 4.52 | 1.69 | ||||||
050-1391D | ○ | ○ | 4.52 | ||||||
050-1391N | ○ | 5.41 | 1.69 | ||||||
050-1392A | ○ | 5.41 | 1.69 | ||||||
050-1392N | ○ | 5.41 | 1.69 | ||||||
051-7501 | ○ | 5.41 | |||||||
050-1372 | ○ | 8.23 | |||||||
050-1371 | ○ | 8.23 | 1.69 | ||||||
050-1393N | ○ | 5.41 | |||||||
050-1395N-3DV | ○ | 5.41 | |||||||
051-NE53B | ○ | 5.41 | |||||||
MF70P1-NR501 | ○ | ○ | 5.41 | ||||||
MF70P1-NR509 | ○ | 4.52 | |||||||
MF70P1-NS501 | ○ | ○ | 5.41 | 1.72 | |||||
MF70P1-NS509 | ○ | 4.52 | 1.72 | ||||||
050-J605A | ○ | 5.41 | 1.69 | ||||||
050-JZ27C | ○ | 4.52 | 1.69 | ||||||
050-J605B-3DV | ○ | 5.41 | 1.69 | ||||||
MF70J1-NS501 | ○ | ○ | 5.41 | 1.72 | |||||
MF70J1-NS509 | ○ | 4.52 | 1.72 | ||||||
MF70J1-AS501 | ○ | ○ | 5.41 | 1.72 | |||||
MF70J1-AS509 | ○ | 4.52 | 1.72 | ||||||
MF70J1-FS501 | ○ | ○ | 5.41 | 1.72 | |||||
MF70J1-FS509 | ○ | 4.52 | 1.72 | ||||||
088-0040G | ○ | ○ | ○ | 3.25 | Not Required: Solder Connection | ||||
089-FZ01A-NI | ○ | ○ | ○ | 3.25 | |||||
089-J503A-NI | ○ | 5.41 | |||||||
MF78P1-NS501 | ○ | ○ | 5.41 | ||||||
MF78P1-NS509 | ○ | 3.25 | |||||||
MF78P1-NR5 | ○ | 3.25 | |||||||
088-1021G | ○ | ○ | ○ | 3.25 | |||||
089-K604A-NI | ○ | ○ | ○ | 3.25 | |||||
088-4021G | ○ | ○ | ○ | 3.25 | |||||
MF78J1-NS501 | ○ | ○ | 5.41 | ||||||
MF78J1-NS509 | ○ | 3.25 | |||||||
MF78J1-BR5 | ○ | 3.25 | |||||||
MF78J1-BS501 | ○ | ○ | 5.41 | ||||||
MF78J1-BS509 | ○ | 3.25 | |||||||
MF78J1-ES5 | ○ | 3.25 | |||||||
MF78J1-FS5 | ○ | 3.25 | |||||||
088-5021G | ○ | ○ | ○ | 3.25 | |||||
080-HZ39J | ○ | 3.25 | 0.7 | ||||||
MF91P1-NS5 | ○ | 3.25 | Not Required: Solder Connection | ||||||
MF91P1-NR5 | ○ | 3.25 | |||||||
080-RG35A | ○ | ○ | ○ | 3.25 | |||||
MF91J1-NS5 | ○ | 3.25 | |||||||
MF91J1-NR5 | ○ | 3.25 | |||||||
MF91J1-BS5 | ○ | 3.25 | |||||||
080-0060BJ | ○ | 3.85 | |||||||
MF73P1-NS5 | ○ | ○ | 5.41 | 1.72 | |||||
MF73P1-NR5 | ○ | ○ | 5.41 | ||||||
MF73J1-NS5 | ○ | 5.41 | 2.54 | ||||||
MF73J1-DS5 | ○ | 5.41 | 2.54 | ||||||
MF73J1-FS5 | ○ | 5.41 | 2.54 |
HEX Size List | ||||||||||||
(mm) | 0.7 | 1.07 | 1.69 | 1.72 | 2.54 | 3.25 | 3.5 | 3.85 | 4.52 | 5.41 | 6.48 | 8.23 |
(inch) | .028 | .042 | .067 | .068 | .100 | .128 | .137 | .152 | .178 | .213 | .255 | .324 |
SW-BNC-A | ○ | ○ | ○ | |||||||||
CR-56-0908 | ○ | ○ | ○ | |||||||||
50-1113 | ○ | ○ | ○ | |||||||||
50-0203 | ○ | ○ | ○ | |||||||||
50-8281 | ○ | ○ | ||||||||||
DL801F5-YB | ○ | ○ | ○ | ○ | ○ | ○ | ||||||
DL801G-YB | ○ | ○ | ○ | ○ | ○ |
Loading...
BNC Connector
BNC Connector Connection Method
Soldering Method
Cable End Treatment Dimensions (Soldered)
Cable End Treatment Symbol | A | B | C |
---|---|---|---|
H-1 | 5.5 | 2.5 | 3.0 |
H-2 | 6.5 | 2.5 | 4.0 |
H-3 | 6.6 | 2.2 | 3.0 |
H-4 | 7.0 | 3.8 | 3.2 |
H-5 | 7.2 | 3.2 | 3.0 |
H-6 | 7.5 | 4.5 | 3.0 |
H-7 | 7.5 | 3.0 | 3.0 |
H-8 | 8.5 | 2.4 | 3.0 |
H-9 | 9.0 | 2.5 | 3.0 |
H-10 | 10.8 | 4.8 | 3.0 |
H-11 | 10.5 | 4.5 | 3.5 |
H-12 | 10.8 | 4.8 | 3.0 |
H-13 | 11.5 | 5.2 | 3.0 |
H-14 | 13.0 | 10.6 | 2.4 |
H-15 | 13.5 | 8.5 (Note 1) | 5.0 |
H-16 | 15.0 | 10.0 (Note 2) | 5.0 |
H-17 | 12.5 | 6.0 | 3.0 |
H-18 | 7.8 | 2.3 | 4.0 |
Crimping Method 1
(For 050-JZ27C, please refer to crimping method 2)Cable End Treatment Dimensions (Crimped)
Cable End Treatment Symbol | A | B | C |
---|---|---|---|
C-1 | 9.5 | 1.5 | 6.0 |
C-2 | 7.5 | 3.5 | 4.0 |
C-3 | 7.0 | 4.0 | 4.0 |
C-4 | 7.5 | 8.5 | 2.5 |
C-5 | 7.5 | 1.5 | 2.5 |
Crimping Method 2
For 050-JZ27CApplicable Type | Coaxial Connector | Applicable Type | Coaxial Connector | Product Classification | Crimping Tool |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy