(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The cover is made of iron and the chassis is a standard electronics case made of colored aluminum.
Part Number
Configured Part Number is shown.
HU-2N
Use application | Control box | W(mm) | 85 | H(mm) | 105 |
---|---|---|---|---|---|
D(mm) | 170 | Material | Iron/aluminum | Protection grade (IP) | None |
Mounting base | No mounting base | Installation location | Unspecified | Color specifications(Body) | Silver |
Color specifications(Top cover) | Black | Heat dissipation hole | None | Color/Surface treatment | Black Paint |
t(mm) | 1 | Rubber foot | B-P1 | Special report | Includes chassis surface protective sheet. Note that the above is not easily noticed. |
Please check the type/dimensions/specifications of the part HU-2N in the Enclosures - Metal, HU-N Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy