(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Locking plastic box with superior heat resistance, flame retardance, dustproofing and waterproofing.
[Features]
· General-use locking plastic box that can be used in a variety of fields.
· Made from with polycarbonate which features superior heat resistance and flame retardance.
· Protective grade IP65 (waterproof/dustproof).
· Temperature range is -20 to +75°C.
[Applications]
· Can be used for various applications such as FA control, electrical construction and communications devices.
· Ideal for communications devices, solar power connection boxes, etc.
Part Number
Configured Part Number is shown.
Loading...
Material | Polycarbonate resin | Protection grade (IP) | IP65 | Mounting base | There are optional items |
---|---|---|---|---|---|
Installation location | Unspecified | Standard | CE / UL | Color specifications(Body) | Light gray |
Color specifications(Top cover) | Light gray | Presence of Key | Present | Latch ∙ Hinge mount | ○ |
Operating temperature range(℃) | -20 to 75 | Self-extinguishing(UL94) | V-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy