(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· This aluminum case has a silicon protector for excellent shock resistance.
· The heat-radiating aluminum case has a waterproof rating of IP67, offering a shield function.
· There is an insert groove included inside the body frame enabling the board and chassis to slide in.
· Choose from a total of 240 models (30 sizes available in 8 color specifications).
· Suitable for measuring instruments, control box, communications equipment, etc.
Part Number
Configured Part Number is shown.
Loading...
Use application | Control box | Material | Aluminum | Protection grade (IP) | IP67 |
---|---|---|---|---|---|
Mounting base | There are optional items | Installation location | Indoor | Features | Shield countermeasure product |
Operating temperature range(℃) | -40 to 105 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy