(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A6000 Series (Part Numbers)

A6000 Series
  • Volume Discount

A6000 series digital scaling panel meter.
[Features]
· Compatible with direct current voltage/current, alternative current voltage/current, resistance, temperature, frequency.
· Display compatible with signals from load cells and process signals (selection.)
· 48 mm × 96 mm standard DIN size panel.
· 2-color LEDs provide visual comprehension of warning states.
· 2 types of displays selectable: single displays and multi-displays.
· Jog lever with excellent operability increases setting efficiency.
[Applications]
· Signal displays for various measurements. Use for data management and control using warning output, analog output, BCD output and RS communication.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A6111-01
A6111-03
A6111-10
A6111-11
A6111-12
A6111-13
A6111-14
A6111-20
A6111-21
A6111-23
A6111-26
A6112-10
A6112-11
A6112-15
A6112-20
A6112-27
A6113-05
A6113-10
A6113-11
A6113-16
A6113-17
A6113-20
A6113-21
A6113-25
A611B-10
A611B-11
A611B-13
A611B-14
A611B-21
A6121-00
A6121-01
A6121-02
A6121-03
A6121-04
A6121-05
A6121-06
A6121-07
A6121-17
A6121-20
A6121-26
A6122-00
A6122-03
A6122-04
A6122-06
A6122-07
A6122-10
A6123-03
A6123-04
A6123-05
A6123-06
A6123-10
A6123-21
A6123-24
A612B-00
A612B-03
A612B-05
A612B-10
A612B-14
A6211-10
A6211-11
A6211-16
A6211-17
A6211-20
A6211-21
A6211-27
A6212-05
A6212-11
A6212-13
A6212-16
A6212-20
A6212-24
A6213-10
A6213-11
A6213-16
A6213-21
A6213-25
A621B-10
A621B-17
A621B-21
A621B-23
A6221-00
A6221-04
A6221-05
A6221-06
A6221-08
A6221-10
A6221-20
A6221-27
A6222-04
A6222-05
Part NumberMinimum order quantityVolume DiscountDays to Ship Input type Input current
(mA)
Input voltage
(V)
Power supply
(V)
Display Comparison output Options Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240MultiNoneExternal controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

26 Days or more

Voltage-±700.0AC100 to 240MultiNoneBCD (Open collector)+External controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0AC100 to 240MultiRelay contact outputNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

8 Days or more

Voltage-±700.0AC100 to 240MultiRelay contact outputExternal controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240MultiRelay contact outputBCD (TTL)+External controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

26 Days or more

Voltage-±700.0AC100 to 240MultiRelay contact outputBCD (Open collector)+External controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240MultiRelay contact outputAnalog output + external controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240MultiPhotocoupler outputNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

8 Days or more

Voltage-±700.0AC100 to 240MultiPhotocoupler outputExternal controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240MultiPhotocoupler outputBCD (Open collector)+External controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240MultiPhotocoupler outputRS-485DC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Current±99.99-AC100 to 240MultiRelay contact outputNoneDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240MultiRelay contact outputExternal controlDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240MultiRelay contact outputRS-232CDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240MultiPhotocoupler outputNoneDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240MultiPhotocoupler outputRS-232C+ analog output (PWM)DC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240MultiNoneRS-232CDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240MultiRelay contact outputNoneDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240MultiRelay contact outputExternal controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240MultiRelay contact outputRS-485DC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240MultiRelay contact outputRS-232C+ analog output (PWM)DC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240MultiPhotocoupler outputNoneDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

26 Days or more

Current±2000-AC100 to 240MultiPhotocoupler outputExternal controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

26 Days or more

Current±2000-AC100 to 240MultiPhotocoupler outputRS-232CDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5AC100 to 240MultiRelay contact outputNoneProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5AC100 to 240MultiRelay contact outputExternal controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5AC100 to 240MultiRelay contact outputBCD (Open collector)+External controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

9 Days or more

Voltage / Current±20 mA±5AC100 to 240MultiRelay contact outputAnalog output + external controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5AC100 to 240MultiPhotocoupler outputExternal controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

9 Days or more

Voltage-±700.0AC100 to 240SingleNoneNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0AC100 to 240SingleNoneExternal controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240SingleNoneBCD (TTL)+External controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

8 Days or more

Voltage-±700.0AC100 to 240SingleNoneBCD (Open collector)+External controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240SingleNoneAnalog output + external controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0AC100 to 240SingleNoneRS-232CDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240SingleNoneRS-485DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240SingleNoneRS-232C+ analog output (PWM)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240SingleRelay contact outputRS-232C+ analog output (PWM)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240SinglePhotocoupler outputNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240SinglePhotocoupler outputRS-485DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240SingleNoneNoneDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240SingleNoneBCD (Open collector)+External controlDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240SingleNoneAnalog output + external controlDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240SingleNoneRS-485DC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240SingleNoneRS-232C+ analog output (PWM)DC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-AC100 to 240SingleRelay contact outputNoneDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240SingleNoneBCD (Open collector)+External controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240SingleNoneAnalog output + external controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240SingleNoneRS-232CDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240SingleNoneRS-485DC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240SingleRelay contact outputNoneDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240SinglePhotocoupler outputExternal controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-AC100 to 240SinglePhotocoupler outputAnalog output + external controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

9 Days or more

Voltage / Current±20 mA±5AC100 to 240SingleNoneNoneProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5AC100 to 240SingleNoneBCD (Open collector)+External controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5AC100 to 240SingleNoneRS-232CProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5AC100 to 240SingleRelay contact outputNoneProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5AC100 to 240SingleRelay contact outputAnalog output + external controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

9 Days or more

Voltage-±700.0DC12 to 48MultiRelay contact outputNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48MultiRelay contact outputExternal controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

9 Days or more

Voltage-±700.0DC12 to 48MultiRelay contact outputRS-485DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48MultiRelay contact outputRS-232C+ analog output (PWM)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48MultiPhotocoupler outputNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48MultiPhotocoupler outputExternal controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48MultiPhotocoupler outputRS-232C+ analog output (PWM)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48MultiNoneRS-232CDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48MultiRelay contact outputExternal controlDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48MultiRelay contact outputBCD (Open collector)+External controlDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48MultiRelay contact outputRS-485DC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48MultiPhotocoupler outputNoneDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48MultiPhotocoupler outputAnalog output + external controlDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

9 Days or more

Current±2000-DC12 to 48MultiRelay contact outputNoneDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48MultiRelay contact outputExternal controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48MultiRelay contact outputRS-485DC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48MultiPhotocoupler outputExternal controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48MultiPhotocoupler outputRS-232CDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

9 Days or more

Voltage / Current±20 mA±5DC12 to 48MultiRelay contact outputNoneProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5DC12 to 48MultiRelay contact outputRS-232C+ analog output (PWM)Process signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5DC12 to 48MultiPhotocoupler outputExternal controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage / Current±20 mA±5DC12 to 48MultiPhotocoupler outputBCD (Open collector)+External controlProcess signal measurement41 to 5 V/4 to 20 mA
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48SingleNoneNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48SingleNoneAnalog output + external controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48SingleNoneRS-232CDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48SingleNoneRS-485DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48SingleNoneRS-485+ analog output (PWM)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48SingleRelay contact outputNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48SinglePhotocoupler outputNoneDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0DC12 to 48SinglePhotocoupler outputRS-232C+ analog output (PWM)DC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48SingleNoneAnalog output + external controlDC current measurement (small current)4±99.99 µA
1 Piece(s)Available

27 Days or more

Current±99.99-DC12 to 48SingleNoneRS-232CDC current measurement (small current)4±99.99 µA

Loading...

Basic Information

Mounting method Panel surface mount Panel cut dimensions 92 x 45 Display digits 4 digits
Dimension (D)(mm) 97.5 Dimension (W)(mm) 96 Dimension (H)(mm) 48

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.