(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·48 mm × 96 mm DIN size panel
·Ensures power measurement accuracy ±1.0% fs
·Improved operability with switches written in Japanese
·Supports free data management tool "SD Viewer" (SD model only)
Loading...
Input type | Voltage / Current | Mounting method | Panel surface mount | Panel cut dimensions | 92 x 45 |
---|---|---|---|---|---|
Power supply voltage | AC100 to 240V | Input voltage(V) | AC220 | Display digits | 6 digits |
Standard | CE | Dimension length(mm) | 96 | Dimension width(mm) | 48 |
Dimension thickness(mm) | 85.9 | Rated voltage(V) | AC220 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy