(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A6000 Series (Part Numbers)

A6000 Series
  • Volume Discount

A6000 series digital scaling panel meter.
[Features]
· Compatible with direct current voltage/current, alternative current voltage/current, resistance, temperature, frequency.
· Display compatible with signals from load cells and process signals (selection.)
· 48 mm × 96 mm standard DIN size panel.
· 2-color LEDs provide visual comprehension of warning states.
· 2 types of displays selectable: single displays and multi-displays.
· Jog lever with excellent operability increases setting efficiency.
[Applications]
· Signal displays for various measurements. Use for data management and control using warning output, analog output, BCD output and RS communication.

PDF

Part Number

Configured Part Number is shown.

A6213-10

 
Part Number
A6213-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Input type Input current
(mA)
Input voltage
(V)
Power supply
(V)
Display Comparison output Options Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s)Available

9 Days or more

Current±2000-DC12 to 48MultiRelay contact outputNoneDC current measurement (large current)2±999.9 mA

Loading...

  1. 1

Basic Information

Mounting method Panel surface mount Panel cut dimensions 92 x 45 Display digits 4 digits
Dimension (D)(mm) 97.5 Dimension (W)(mm) 96 Dimension (H)(mm) 48

Please check the type/dimensions/specifications of the part A6213-10 in the A6000 Series series.

Products like this...

Part Number
A6111-11
A6111-12
A6111-13
A6213-11
A6213-16
A6213-21
Part NumberMinimum order quantityVolume DiscountDays to Ship Input type Input current
(mA)
Input voltage
(V)
Power supply
(V)
Display Comparison output Options Input Number of ranges = N
(Range)
Measuring range (MIN)
1 Piece(s)Available

8 Days or more

Voltage-±700.0AC100 to 240MultiRelay contact outputExternal controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Voltage-±700.0AC100 to 240MultiRelay contact outputBCD (TTL)+External controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

26 Days or more

Voltage-±700.0AC100 to 240MultiRelay contact outputBCD (Open collector)+External controlDC voltage measurement5±99.99 mV
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48MultiRelay contact outputExternal controlDC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48MultiRelay contact outputRS-485DC current measurement (large current)2±999.9 mA
1 Piece(s)Available

27 Days or more

Current±2000-DC12 to 48MultiPhotocoupler outputExternal controlDC current measurement (large current)2±999.9 mA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.