(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plug-in VF Connector【50 Pieces Per Package】

Plug-in VF Connector
  • Volume Discount

[Features]
· Complete connections simply by removing wire coating and plugging in.
· Excellent visual connection confirmation thanks to compact and transparent body.
· Made from flame-retardant V-0 plastic.
· Improved reliability since current can be checked with a tester.
· These products have obtained UL and PSE certification.
· Color coded by number of wires.
· Constructed to be easily identifiable by the number of holes.
· Improved reliability thanks to dual-point contacts (for PC35 series).
· Box dimensions are uniform throughout the series.
· Made to save space.

Part Number

Configured Part Number is shown.

PC253

Part Number
PC253
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Nylon Connector Series Initials V W X Number of electrodes 3
Application Cable connection Allowable Current(A) 20 Allowable Voltage(V) 300
Connection direction Straight IP Rating UL94 V-0 Representative standards PSE / UL
Color Orange Material Flame retardant plastic Number with packs(Piece) 50
Quantity of units ordered(Piece) 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.