(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5 mm Power Key Connector

5 mm Power Key Connector
  • Volume Discount

5 mm power key connectors.


[Features]
· These power circuit connectors are available in four different keying structures for the same number of electrodes, and are the first available on the market for home appliances, especially gas and other liquid bearing devices.
· Since conventional methods only differentiated connections by housing color, this method allows for reliable assembly when parts cannot be seen, preventing improper connections.
· The previously complex ordering and management process has now been made much more efficient.
· In addition, thanks to the implementation of 1.2R large R shape connectors, you can achieve a work environment that is easy on the hands.
· A compact design with a coupling height of 19.4 mm.
· The power circuit connectors have a 5.0 mm spacing between contacts.
· The board-to-board connectors are structured using a power-supply plug and circuit board header assembly.
· Reliability is improved since the connector audibly clicks when the contacts are connected.
· In addition, partial mounting is prevented as it is equipped with a double lock plate.
· The locking lever is enclosed by a wall on both sides, protecting the lever and preventing wire entanglement.
· These connectors are constructed to allow air bubbles to escape when potting (circuit board coating).
· Equipped with a housing lance to prevent contacts from becoming entangled.

PDF

Part Number

Configured Part Number is shown.

1376390-1

 
Part Number
1376390-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Number Series Number 5-mm power key
Applicable pin/contact Female (socket) Number of electrodes 4 Application Cable connection
Rated voltage(V) 300 Wire connection method Crimp Connection direction Straight
Type Housing Center line (pitch)(mm) 5 Applicable wire size(AWG) 24-16
Applicable wire size(mm2) 0.22-1.25 Color Natural color Keying Type A
Contact material/finish Copper alloy/pre-tin Housing material 6/6 nylon, glass-filled Mounting type Direct mounting type
Operating temperature range(℃) -30 to +105

Please check the type/dimensions/specifications of the part 1376390-1 in the 5 mm Power Key Connector series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.