(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - XS5/XS6 Series, Industiral Ethernet, M12 Connector (Part Numbers)

Circular Cordset - XS5/XS6 Series, Industiral Ethernet, M12 Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Omron Automation is an industrial automation leader that creates fully integrated solutions for sensing, motion, safety, robotics, and factory automation. OMRON XS5/XS6 Industrial Ethernet Connectors provide solutions for the open field Ethernet network protocols such as EtherCAT and Ethernet/IP. They are used in a wide variety of industries such as automotive, food & beverage, semiconductor, and electronics.

[Features]
•Ideal for in-panel wiring and PUR cables for wiring outside of panels
•Resistance to harsh environments with IP67 protection.
•SmartClick Connectors that provide one-step (1/8th turn) connection
•PUR Cables are AWG26 with an outer diameter of 6.0 mm.
•Cables are available in blue, yellow, and green colors
•PUR cables are available in 10 lengths from 0.5 to 20 m
•Strengthened shield for higher noise resistance
•Double-shielded cables are PUR cables with overall braiding and individual foil shield on each wire pair to reduce EMC interference
•Ideal for FA environments in which EMI is an issue
•Copper foil tape is added to the M12 connector to improve communication characteristics, in addition to a double shield structure
•Waterproof
•Ideal for FA environments in which EMI is an issue

PDF

Part Number

Configured Part Number is shown.

XS5W-T421-AMC-Y

 
Part Number
XS5W-T421-AMC-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Cable length
(m)
Features Type Classification Contact treatment Contact material Rated current
(A)
Applicable cable external shape
(mm)
Protective structure
1 Piece(s)Available

9 Days or more

Male straightMale straight0.3Industrial Ethernet Connector CableCable with ConnectorDurable/waterproof typeNi Undercoat Gold Plating 0.4 μmPhosphor Bronze2.5ø6.5M12: IEC IP67, RJ45: IEC IP20

Loading...

  1. 1

Basic Information

Number of cores 4 Cable rated voltage(V) Less than DC30 V Cable shape Circular
Applicable core wire size(mm2) 22

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.