(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lattice Connector【1,200 Pieces Per Package】

Lattice Connector
  • Volume Discount

This connector has been developed for primary power source (conforms to IEC-950). 12 poles and 28 poles are available.

[Features]
・This product has been developed as an I/O connector for copy machines and other OA equipment. 12 poles and 28 poles are available.
・The contacts are protected by the square-shaped housing, so it is designed to resist twisting.
・The contacts are made of highly conductive material, so high current can be used even though the size is small.
・Can also be used for very small currents (signal line). One type of contact is suitable for very low to high current.
・This contact has excellent past results. It is resistant to whisker formation and fretting corrosion.
・The housing lance method means there is no danger of contacts getting tangled or coming off the housing.
・Cable clamp ensures secure fixing of the cable.
・One-touch locking for reliable locking is highly regarded.
・Designed to prevent contacts colliding with each other.

PDF

Part Number

Configured Part Number is shown.

176762-1

 
Part Number
176762-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,200 Pieces Per Package

1 Pack(s)Available

Quote

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Lattice
Applicable pin/contact Male (plug) Number of electrodes 12 Application Cable connection
Rated voltage(V) 250 Connection direction Straight Type Housing
Center line (pitch)(mm) 3.96 Color Gray Housing material UL94V-0, 6/6 nylon
Operating temperature range(℃) -20 to +105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.