(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Universal Power Connector

Part Number

Configured Part Number is shown.

176279-1

 
Part Number
176279-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Universal power
Applicable pin/contact Male (plug) Number of electrodes 15 Application Cable connection
Rated voltage(V) 300 Wire connection method Crimp Type Housing
Center line (pitch)(mm) 3.96 Color Natural color Housing material 6/6 nylon (UL94V-0)
Operating temperature range(℃) -30 to +105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.