(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CT (Common/Termination) Connector/System (2-mm Pitch)【1-48,000 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

1-173977-3

 
Part Number
1-173977-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of electrodes Application Rated current
(A)
Wire connection method Type Applicable wire size
(AWG)
Applicable wire size
(mm2)
Color Contact material/finish Housing material Insulation coating outer diameter
(mm)
Mounting type Shape

8,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)13Cable connection2CrimpReceptacle assembly28-260.08-0.14Natural colorPre-tin, phosphor bronzeGlass-filled PBT0.85-1.05--

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C A/B/C CT
Rated voltage(V) 125 Connection direction Straight Center line (pitch)(mm) 2.0
Operating temperature range(℃) -30 to +105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.