(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CT (Common/Termination) Connector/System (2-mm Pitch)【1-48,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
1-173977-1
1-173977-3
1-179228-3
1-292161-1
1-292161-5
1-292250-0
1-292253-0
1-292254-3
2-173977-2
2-173977-3
2-173977-6
2-292141-8
2-292252-6
4-173977-3
292156-4
292156-5
292178-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of electrodes Application Rated current
(A)
Wire connection method Type Applicable wire size
(AWG)
Applicable wire size
(mm2)
Color Contact material/finish Housing material Insulation coating outer diameter
(mm)
Mounting type Shape
8,000 Piece(s)Available

Quote

[Others] Female (socket)11Cable connection2CrimpReceptacle assembly28-260.08-0.14Natural colorPre-tin, phosphor bronzeGlass-filled PBT0.85-1.05--

8,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)13Cable connection2CrimpReceptacle assembly28-260.08-0.14Natural colorPre-tin, phosphor bronzeGlass-filled PBT0.85-1.05--

15,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)13Cable connection-CrimpReceptacle housing--Natural color-6/6 nylon---

8,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)11For PCB--Header--Natural colorBrass with tin plating6/6 nylon-Direct mounting typeDIP standard type

8,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)15For PCB--Header--Natural colorBrass with tin plating6/6 nylon-Direct mounting typeDIP standard type

4,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)10For PCB--Header--Natural colorBrass with tin plating6/6 nylon-Horizontal mounting typeDIP box type

8,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)10For PCB--Header--Natural colorBrass with tin plating6/6 nylon-Horizontal mounting typeDIP standard type

4,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)13Panel mount--Header--Natural colorBrass with tin plating6/6 nylon-Panel mounting type-

48,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)2Cable connection2CrimpReceptacle assembly28-260.08-0.14BluePre-tin, phosphor bronzeGlass-filled PBT0.83-1.05--

36,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)3Cable connection2CrimpReceptacle assembly28-260.08-0.14BluePre-tin, phosphor bronzeGlass-filled PBT0.83-1.05--

20,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)6Cable connection2CrimpReceptacle assembly28-260.08-0.14BluePre-tin, phosphor bronzeGlass-filled PBT0.83-1.05--

1,820 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)28For PCB--Header--Natural colorBrass with tin plating6/6 nylon-Direct mounting type-
1 Piece(s)Available

8 Days or more

[Others] Male (plug)26For PCB--Header--Natural colorBrass with tin plating6/6 nylon-Direct mounting type-

36,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)3Cable connection2CrimpReceptacle assembly28-260.08-0.14Cream yellowPre-tin, phosphor bronzeGlass-filled PBT0.83-1.05--

12,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)4[Others] Relay--Header--Natural colorBrass with tin plating6/6 nylon-Free hanging type-

10,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)5[Others] Relay--Header--Natural colorBrass with tin plating6/6 nylon-Free hanging type-

700 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)22Panel mount--Drawer--BlackPhosphorous bronze or copper alloy, entire surface nickel-plated, contact part gold-plated, post part tin-platedGlass-filled PBT---

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C A/B/C CT
Rated voltage(V) 125 Connection direction Straight Center line (pitch)(mm) 2.0
Operating temperature range(℃) -30 to +105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.