(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPOXTM and KK 396 Wire-to-Board Header (5273)

SPOX<sup>TM</sup> and KK 396 Wire-to-Board Header (5273)
  • Volume Discount

[Features]
The Molex Spox family of wire-to-circuit board connectors have a structure that works within a pitch range of 2.50 mm to 5.08 mm. (Mating housing: 5195)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5273-02A
5273-03A
5273-04A
5273-05A
5273-06A
5273-07A
5273-08A
5273-09A
5273-12A
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Pitch
(mm)
Row number Mating lock Terminal plating Color Mating partner
1 Piece(s)Available

6 Days or more

23.961PresentNickelNatural5195, 5239
1 Piece(s)Available

6 Days or more

33.961PresentTinNatural5195, 5239
1 Piece(s)Available

6 Days or more

43.961PresentTinNatural5195, 5239
1 Piece(s)Available

6 Days or more

53.961PresentTinNatural5195, 5239
1 Piece(s)Available

6 Days or more

63.961PresentTinNatural5195, 5239
10 Piece(s)Available

6 Days or more

73.961PresentTinNatural5195, 5239
1 Piece(s)Available

6 Days or more

83.961PresentTinNatural5195, 5239
1 Piece(s)Available

6 Days or more

9------
1 Piece(s)Available

6 Days or more

12------

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Series Number 187
Applicable pin/contact Male (plug) Application For PCB Allowable Current(A) 7
Allowable Voltage(V) 250 Connection direction Straight IP Rating None
Representative standards UL / TUV / CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.