(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series

DC Propeller Fan with Low Rotation Speed Alarm, MDA Series
  • Volume Discount

[Features]
· Quickly reports any decrease in fan rotational speed.
· The MDA series has a built-in alarm circuit which informs the host controller when rotational speed is reduced.
· Quickly reports any reduction in fan cooling potential attributable to the fan's useful life or the infiltration of contaminants.
· As a result, this product contributes to enhanced equipment reliability.

Part Number

Configured Part Number is shown.

Part Number
MDA1225-12
MDA1225-24
MDA1238-24
MDA1451-24
MDA625-12H
MDA825-24
MDA925-12
MDA925-24
T-MDA1225-12H-G
T-MDA625-12-G
T-MDA825-12-G
T-MDA925-12-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection form Frame color Notes
1 Piece(s)Available

16 Days or more

120x12025mmDC12VCE / UL / CSA2.74670Fan unitLead wireUncoated (aluminum base)H level (internal transistor OFF)
1 Piece(s)Available

17 Days or more

120x12025mmDC24VCE / UL / CSA2.74670Fan unitLead wireUncoated (aluminum base)H level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

120x12038mmDC24VCE / UL / TUV / CSA3.8849135Fan unitLead wireBlackH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

[Others] 140x140[Others] 51mmDC24VCE / UL / CSA5.849130Fan unitLead wireUncoated (aluminum base)H level (internal transistor OFF)
1 Piece(s)Available

46 Days or more

[Others] 62x6225mmDC12VCE / UL / CSA0.53049Fan unitExtension cable includedBlackH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

80x8025mmDC24VCE / UL / CSA13549Fan unitLead wireBlackH level (internal transistor OFF)
1 Piece(s)Available

16 Days or more

92x9225mmDC12VCE / UL / CSA1.33649Fan unitLead wireBlack-
1 Piece(s)Available

16 Days or more

92x9225mmDC24VCE / UL / CSA1.33649Fan unitLead wireBlackH level (internal transistor OFF)
1 Piece(s)Available

46 Days or more

120x12025mmDC12VCE / UL / CSA2.74670Set (finger guard, extension cable, mounting screws included)Extension cable includedUncoated (aluminum base)H level (internal transistor OFF)
1 Piece(s)Available

46 Days or more

[Others] 62x6225mmDC12VCE / UL / CSA0.53049Set (finger guard, mounting screws included)Lead wireBlackH level (internal transistor OFF)
1 Piece(s)Available

46 Days or more

80x8025mmDC12VCE / UL / CSA13549Set (finger guard, mounting screws included)Lead wireBlackH level (internal transistor OFF)
1 Piece(s)Available

46 Days or more

92x9225mmDC12VCE / UL / CSA1.33649Set (finger guard, mounting screws included)Lead wireBlackH level (internal transistor OFF)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
Type Connection form Frame color Notes

Loading...

  1. 1

Basic Information

Type DC fan Sensor output Suspend output Additional functions Decreased rotational speed alarm (non-contact type)
Alarm output format Open collector output

Additional Products in this Category

Tech Support