(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Temperature Switch for Heater (Part Numbers)

Temperature Switch for Heater
  • Volume Discount

This heater switch turns on on or off in response to changes in the internal temperature of equipment.

[Features]
· The AM2-XB1 heater temperature switch automatically controls operation of the heater in response to changes in the internal temperature of equipment.
· When a set temperature is reached, the heater is turned off, and when the temperature falls 4°C below the cutoff temperature, the heater is turned on again.
· Contributes to reduced power operation of the heater.
· The heater temperature switch contact will switch off when a set temperature is reached.
· When used with a heater, this device achieves a reduction in heater power consumption due to its ability to control the on/off state of the heater based on a set temperature.

PDF

Part Number

Configured Part Number is shown.

AM2-XB1

 
Part Number
AM2-XB1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Other Dimensions(mm) 33x70x42.5 Application For heater
Color Light gray Notes Contact OFF at operating temperature Standard UL, CSA, EN, CE

Please check the type/dimensions/specifications of the part AM2-XB1 in the Temperature Switch for Heater series.

Additional Products in this Category

Tech Support