(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Taiwan Eder Inc. is a general fan manufacturer which boasts the world's largest sales volume
80 - 120-mm square high-reliability AC fan which employs high-precision ball bearings.
[Features]
· Employs high-precision ball bearings.
· Mounting element features a rib-less shape.
▪ Three series available from sizes 80 - 120.
· Lead wire type for integration with equipment
Part Number
Configured Part Number is shown.
AA9251MB-AW
Type | AC fan | Size | 92x92 |
---|---|---|---|
Thickness | 25mm | Input voltage | [AC100V] 110 to 120 V |
Application | Standard (general purpose) | Representative standards | CE / UL / CUL / TUV |
Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | 0.813 | Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) | 0.937 |
Volume (AC input voltage, 50 Hz)(dB) | 21.2 | Volume (AC input voltage, 60Hz)(dB) | 27 |
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | 15.7 | Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | 19.2 |
Show More | |||
Operating temperature | -10℃ to +70℃ | Insulation pressure tolerance | AC1500 V (1 minute) |
Insulation resistance | 100 MΩ or higher | Life Expectancy | 50,000 hours (25℃/65%RH) |
Show Less |
Type | AC fan | Size | 92x92 | Thickness | 25mm |
---|---|---|---|---|---|
Input voltage | 110 to 120 V | Application | Standard (general purpose) | Representative standards | CE / UL / CUL / TUV |
Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | 0.813 | Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) | 0.937 | Volume (AC input voltage, 50 Hz)(dB) | 21.2 |
Volume (AC input voltage, 60Hz)(dB) | 27 | Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | 15.7 | Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | 19.2 |
Operating temperature | -10℃ to +70℃ | Insulation pressure tolerance | AC1500 V (1 minute) | Insulation resistance | 100 MΩ or higher |
Life Expectancy | 50,000 hours (25℃/65%RH) |
Please check the type/dimensions/specifications of the part AA9251MB-AW in the AC Fan series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy