| 1 Piece(s) | Available |
16 Days or more
| 120x120 | 25mm | DC12V | None | CE / UL / CSA | 2.5 | 45 | 43 | Fan unit | Standard speed | Lead wire | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
16 Days or more
| 120x120 | 25mm | DC12V | None | CE / UL / CSA | 2.5 | 45 | 43 | Fan unit | Standard speed | Extension cable included | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 62x62 | 25mm | DC12V | None | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 62x62 | 25mm | DC12V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 62x62 | 25mm | DC12V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 62x62 | 25mm | DC24V | None | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
46 Days or more
| [Others] 62x62 | 25mm | DC24V | None | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | None | - | Black |
| 1 Piece(s) | Available |
46 Days or more
| [Others] 62x62 | 25mm | DC24V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
46 Days or more
| [Others] 62x62 | 25mm | DC24V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Fan unit | Standard speed | Extension cable included | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 62x62 | 25mm | DC24V | None | CE / UL / CSA | 0.37 | 20 | 27 | Fan unit | Medium speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
8 Days or more
| 80x80 | 25mm | DC12V | None | CE / UL / CSA | 1 | 35 | 49 | Fan unit | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | None | CE / UL / CSA | 1 | 35 | 49 | Fan unit | Standard speed | Extension cable included | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | Suspend output | CE / UL / CSA | 1 | 35 | 49 | Fan unit | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | Pulse output | CE / UL / CSA | 1 | 35 | 49 | Fan unit | Standard speed | Lead wire | Pulse sensor type | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | Pulse output | CE / UL / CSA | 1 | 35 | 49 | Fan unit | Standard speed | Extension cable included | Pulse sensor type | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | None | CE / UL / CSA | 0.55 | 18 | 16 | Fan unit | Low speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | None | CE / UL / CSA | 0.73 | 26 | 29 | Fan unit | Medium speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
17 Days or more
| 80x80 | 25mm | DC24V | None | CE / UL / CSA | 0.73 | 26 | 29 | Fan unit | Medium speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
8 Days or more
| 92x92 | 25mm | DC12V | None | CE / UL / CSA | 1.3 | 36 | 49 | Fan unit | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC12V | None | CE / UL / CSA | 1.3 | 36 | 49 | Fan unit | Standard speed | Extension cable included | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC12V | Suspend output | CE / UL / CSA | 1.3 | 36 | 49 | Fan unit | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC12V | Pulse output | CE / UL / CSA | 1.3 | 36 | 49 | Fan unit | Standard speed | Lead wire | Pulse sensor type | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC12V | None | CE / UL / CSA | 0.9 | 25 | 22 | Fan unit | Low speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC24V | None | CE / UL / CSA | 0.9 | 25 | 22 | Fan unit | Low speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC12V | None | CE / UL / CSA | 1.1 | 31 | 34 | Fan unit | Medium speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC24V | None | CE / UL / CSA | 1.1 | 31 | 34 | Fan unit | Medium speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 120x120 | 25mm | DC12V | None | CE / UL / CSA | 2.7 | 46 | 70 | Fan unit | Standard speed | Lead wire | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
16 Days or more
| 120x120 | 25mm | DC12V | None | CE / UL / CSA | 2.7 | 46 | 70 | Fan unit | Standard speed | Extension cable included | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
16 Days or more
| 120x120 | 38mm | DC24V | None | UL / TUV / CSA | 3.88 | 49 | 135 | Fan unit | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 120x120 | 38mm | DC24V | None | UL / TUV / CSA | 6.35 | 64 | 360 | Fan unit | High speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 140x140 | [Others] 51mm | DC24V | None | CE / UL / CSA | 5.8 | 49 | 130 | Fan unit | Standard speed | Lead wire | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
46 Days or more
| [Others] 140x140 | [Others] 51mm | DC24V | None | CE / UL / CSA | 5.8 | 49 | 130 | Fan unit | Standard speed | Extension cable included | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
16 Days or more
| Φ 172 | [Others] 51mm | DC24V | None | CE / UL / CSA | 6 | 47 | 137 | Fan unit | Standard speed | Lead wire | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
16 Days or more
| Φ 172 | [Others] 51mm | DC24V | None | UL / TUV / CSA | 9.9 | 66 | 308 | Fan unit | High speed | Lead wire | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
16 Days or more
| Φ 172 | [Others] 51mm | DC24V | None | UL / TUV / CSA | 9.9 | 60 | 308 | Fan unit | High speed | Lead wire | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 42x42 | 10mm | DC12V | None | CE / UL / CSA | 0.18 | 34 | 86 | Fan unit | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
36 Days or more
| [Others] 42x42 | 10mm | DC12V | Suspend output | CE / UL / CSA | 0.18 | 34 | 86 | Fan unit | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
36 Days or more
| [Others] 42x42 | 10mm | DC12V | Suspend output | CE / UL / CSA | 0.18 | 34 | 86 | Fan unit | Standard speed | Extension cable included | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 52x52 | 10mm | DC12V | None | CE / UL / CSA | 0.27 | 36 | 54 | Fan unit | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
36 Days or more
| [Others] 52x52 | 10mm | DC12V | None | CE / UL / CSA | 0.27 | 36 | 54 | Fan unit | Standard speed | Extension cable included | None | - | Black |
| 1 Piece(s) | Available |
36 Days or more
| [Others] 52x52 | 10mm | DC12V | Suspend output | CE / UL / CSA | 0.27 | 36 | 54 | Fan unit | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
36 Days or more
| [Others] 52x52 | 10mm | DC12V | Suspend output | CE / UL / CSA | 0.27 | 36 | 54 | Fan unit | Standard speed | Extension cable included | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
36 Days or more
| [Others] 52x52 | 10mm | DC12V | None | CE / UL / CSA | 0.2 | 30 | 32 | Fan unit | Medium speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
8 Days or more
| 60x60 | 25mm | DC24V | None | UL / TUV / CSA | 1.06 | 44 | 155 | Fan unit | High speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
8 Days or more
| 92x92 | 25mm | DC24V | None | UL / TUV / CSA | 1.93 | 39 | 81 | Fan unit | High speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
Same day
Stock | 120x120 | 25mm | DC24V | None | CE / UL / CSA | 2.5 | 45 | 43 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | None | - | Uncoated (aluminum base) |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 62x62 | 25mm | DC12V | None | CE / UL / CSA | 0.5 | 30 | 49 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 62x62 | 25mm | DC12V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| [Others] 62x62 | 25mm | DC12V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Set (finger guard, extension cable, mounting screws included) | Standard speed | Extension cable included | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
Same day
Stock | [Others] 62x62 | 25mm | DC24V | None | CE / UL / CSA | 0.5 | 30 | 49 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
46 Days or more
| [Others] 62x62 | 25mm | DC24V | None | CE / UL / CSA | 0.5 | 30 | 49 | Set (finger guard, extension cable, mounting screws included) | Standard speed | Extension cable included | None | - | Black |
| 1 Piece(s) | Available |
46 Days or more
| [Others] 62x62 | 25mm | DC24V | Suspend output | CE / UL / CSA | 0.5 | 30 | 49 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
8 Days or more
| [Others] 62x62 | 25mm | DC24V | None | CE / UL / CSA | 0.37 | 20 | 27 | Set (finger guard, mounting screws included) | Medium speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | None | CE / UL / CSA | 1 | 35 | 49 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | Suspend output | CE / UL / CSA | 1 | 35 | 49 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | Suspend output | CE / UL / CSA | 1 | 35 | 49 | Set (finger guard, extension cable, mounting screws included) | Standard speed | Extension cable included | Stop sensor (non-contact type) | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | Pulse output | CE / UL / CSA | 1 | 35 | 49 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | Pulse sensor type | Open collector output | Black |
| 1 Piece(s) | Available |
16 Days or more
| 80x80 | 25mm | DC12V | None | CE / UL / CSA | 0.55 | 18 | 16 | Set (finger guard, mounting screws included) | Low speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC12V | None | CE / UL / CSA | 1.3 | 36 | 49 | Set (finger guard, mounting screws included) | Standard speed | Lead wire | None | - | Black |
| 1 Piece(s) | Available |
16 Days or more
| 92x92 | 25mm | DC12V | None | CE / UL / CSA | 1.3 | 36 | 49 | Set (finger guard, extension cable, mounting screws included) | Standard speed | Extension cable included | None | - | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy