(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC small type propeller fan MU series (Part Numbers)

AC small type propeller fan MU series
  • Volume Discount

[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.

Part Number

Configured Part Number is shown.

T-MU925S-11-GP

Part Number
T-MU925S-11-GP
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection form Mounting method
1 Piece(s)Available

8 Days or more

92x9225mmSingle-phase 100 VPSE / CE / UL / CSA0.951.135394459Set (finger guard, mounting screws, plug cord for power connection)Standard speedPlug cord used for power connection-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Uncoated (aluminum base)

Please check the type/dimensions/specifications of the part T-MU925S-11-GP in the AC small type propeller fan MU series series.

Products like this...

Part Number
MU1025S-51
MU1225M-11
MU1225M-21
T-MU925S-21-GP
T-MU925S-41-GP
T-MU925S-51-GP
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection form Mounting method
1 Piece(s)Available

16 Days or more

[Others] 104x10425mm[Others] Single-phase 230VCSA / PSE / CE / UL1.21.435393944Fan unitStandard speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

[Others] 119x11925mmSingle-phase 100 VCSA / PSE / CE / UL1.41.733373231Fan unitMedium speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

[Others] 119x11925mm[Others] Single-phase 115VCSA / PSE / CE / UL1.41.733373231Fan unitMedium speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

92x9225mm[Others] Single-phase 115VCSA / PSE / CE / UL0.951.135394459Set (finger guard, mounting screws, plug cord for power connection)Standard speedPlug cord used for power connection-
1 Piece(s)Available

8 Days or more

92x9225mmSingle-phase 200VCSA / PSE / CE / UL0.951.135394459Set (finger guard, mounting screws, plug cord for power connection)Standard speedPlug cord used for power connection-
1 Piece(s)Available

16 Days or more

92x9225mm[Others] Single-phase 220/230CSA / PSE / CE / UL0.951.135394459Set (finger guard, mounting screws, plug cord for power connection)Standard speedPlug cord used for power connection-

Additional Products in this Category

Tech Support