(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC small type propeller fan MU series (Part Numbers)

AC small type propeller fan MU series
  • Volume Discount

[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.

Part Number

Configured Part Number is shown.

MU1238B-21B

Part Number
MU1238B-21B
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection form Mounting method
1 Piece(s)Available

16 Days or more

[Others] 119x11938mm[Others] Single-phase 115VPSE / CE / UL / CSA2.22.538405252Fan unitMedium speedPlug cord used for power connection (not as an accessory)-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Uncoated (aluminum base)

Additional Products in this Category

Tech Support