(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC small type propeller fan MU series (Part Numbers)

AC small type propeller fan MU series
  • Volume Discount

[Features]
· AC fan with high airflow optimal for "ventilation cooling" for cooling the entire inside of a device.
・This small-type model features a complete product lineup.

Part Number

Configured Part Number is shown.

MU1225S-11

Part Number
MU1225S-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection form Mounting method
1 Piece(s)Available

Same day

Stock

[Others] 119x11925mmSingle-phase 100 VPSE / CE / UL / CSA1.61.936404944Fan unitStandard speedPlug cord used for power connection (not as an accessory)-

Loading...

  1. 1

Basic Information

Type AC fan Frame color Uncoated (aluminum base)

Please check the type/dimensions/specifications of the part MU1225S-11 in the AC small type propeller fan MU series series.

Products like this...

Part Number
MU1025S-51
MU1225M-11
MU1225M-21
MU1225S-21
MU1225S-41
MU1225S-51
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Representative standards Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Speed ​​Type Connection form Mounting method
1 Piece(s)Available

16 Days or more

[Others] 104x10425mm[Others] Single-phase 230VCSA / PSE / CE / UL1.21.435393944Fan unitStandard speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

[Others] 119x11925mmSingle-phase 100 VCSA / PSE / CE / UL1.41.733373231Fan unitMedium speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

[Others] 119x11925mm[Others] Single-phase 115VCSA / PSE / CE / UL1.41.733373231Fan unitMedium speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

[Others] 119x11925mm[Others] Single-phase 115VCSA / PSE / CE / UL1.61.936404944Fan unitStandard speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

8 Days or more

[Others] 119x11925mmSingle-phase 200VCSA / PSE / CE / UL1.61.936404944Fan unitStandard speedPlug cord used for power connection (not as an accessory)-
1 Piece(s)Available

16 Days or more

[Others] 119x11925mm[Others] Single-phase 220/230CSA / PSE / CE / UL1.61.936404944Fan unitStandard speedPlug cord used for power connection (not as an accessory)-

Additional Products in this Category

Tech Support