(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Enclosures - Octagonal Concrete Box, Deep II Type, Resin

Enclosures - Octagonal Concrete Box, Deep II Type, Resin
  • Volume Discount

The lid of this resin box can be removed by simply loosening a few screws.

[Features]
· JIS type (excluding coating depth cover).
· The cover can be removed simply by loosening the screws.
· Product compatible with paint replacement cover (one-touch type).
· The knockouts can be removed with a screwdriver.
· Environmentally friendly EM type also available.

Part Number

Configured Part Number is shown.

Part Number
8CB-75
8CB-75N
Part NumberMinimum order quantityVolume DiscountDays to Ship Knock
1 Piece(s)Available

9 Days or more

None
1 Piece(s)Available

9 Days or more

Included

Loading...

  1. 1

Basic Information

Width W(mm) 128 Height H(mm) 100 Depth D(mm) 75
Materials Resin Representative standards PSE Color Gray
Standard Size Deep Ⅱ type

Additional Products in this Category

Tech Support