(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Plastic Box with Waterproof/Dustproof roof (BCAR)
[Features]
· A plastic box with a roof for outdoor use.
· Plastic box that is optimal for devices used outdoors such as outdoor communications equipment, radio equipment, and control devices.
- All products in the BCAR series are of size 45, and the top cover is available in white-gray (ABS) as well as transparent (polycarbonate).
- All products in the BCPR series are of size 41 in light gray, and are made of polycarbonate which has excellent heat resistance is flame retardant.
· Suitable for communications equipment and solar power connection boxes, etc.
Part Number
Configured Part Number is shown.
Loading...
Material | ABS resin | Protection grade (IP) | IP65 | Mounting base | There are optional items |
---|---|---|---|---|---|
Installation location | Unspecified | Color specifications(Body) | White gray | Operating temperature range(℃) | -10 to 60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy