(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Breaker Box

Breaker Box

Click this image to zoom it.

Move the mouse over the image to zoom

  • Breaker Box
  • Breaker Box
  • Breaker Box
  • Volume Discount

[Features]
• Compact box that is optimal as power supply for automatic vending machines, etc.

Part Number

Configured Part Number is shown.

BB-1J

Part Number
BB-1J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Width W(mm) 74 Height H(mm) 141 Depth D(mm) 84
Color Beige Apply Branching breaker x 1, Outlet for two plugs x 1 Other standards IPX3

Please check the type/dimensions/specifications of the part BB-1J in the Breaker Box series.

Additional Products in this Category

Tech Support