(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New F Koro End (screw mounting, for use with CD pipes with coating included)

New F Koro End (screw mounting, for use with CD pipes with coating included)

Click this image to zoom it.

Move the mouse over the image to zoom

  • New F Koro End (screw mounting, for use with CD pipes with coating included)
  • New F Koro End (screw mounting, for use with CD pipes with coating included)
  • New F Koro End (screw mounting, for use with CD pipes with coating included)
  • New F Koro End (screw mounting, for use with CD pipes with coating included)
  • Volume Discount

With just a single nail, CD pipes can be anchored in place. This is an end cover (screw nails included) for use with VVF rolling wiring.

[Features]
· Can be secured simply by simply hammering in a single nail.
·The compact size makes construction a breeze even in confined spaces.
· Includes a seal for preventing leakage.

(i)Caution

Part Number

Configured Part Number is shown.

CDE-16FK

Part Number
CDE-16FK
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Color Grey Material Flame-Retardant ABS Conforming pipe 16 (CD single-layer corrugated tube)
Length(mm) 94

Please check the type/dimensions/specifications of the part CDE-16FK in the New F Koro End (screw mounting, for use with CD pipes with coating included) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.