(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Poly cuff bushing for thick steel wire tube (no lid)

Poly cuff bushing for thick steel wire tube  (no lid)
  • Volume Discount

Poly cuff bushing for thick steel wire tube (without lid). Made of strong polycarbonate.

[Features]
· Made of strong polycarbonate resin.
· Orders for lids only are also possible.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
ZVO-16
ZVO-22
ZVO-36
ZVO-42
ZVO-54
ZVO-70
ZVO-82
ZVO-92
ZVO-104
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter (φD)
(mm)
100 Piece(s)Available

8 Days or more

25.0
100 Piece(s)Available

8 Days or more

31
50 Piece(s)Available

8 Days or more

47.5
50 Piece(s)Available

8 Days or more

53.5
10 Piece(s)Available

8 Days or more

66.5
5 Piece(s)Available

8 Days or more

83.0
5 Piece(s)Available

8 Days or more

95.0
5 Piece(s)Available

8 Days or more

110.0
5 Piece(s)Available

8 Days or more

125.0

Loading...

  1. 1

Basic Information

Color Dark Brown Material Resin Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.