(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination coupling (CD single-layer-wave tube ⇔ VE tube)

Combination coupling (CD single-layer-wave tube ⇔ VE tube)
  • Volume Discount

[Features]
Combination coupling between single-layer CD corrugated tube and VE tube.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CDVE-14G
CDVE-16G
CDVE-22G
CDVE-28G
CDVE-36G
CDVE-42G
CDVE-54G
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Length
(mm)
10 Piece(s)Available

8 Days or more

14 (CD single layer wave tube), 14 (VE tube)54.6
10 Piece(s)Available

8 Days or more

16 (CD single layer wave tube), 16 (VE tube)61.9
10 Piece(s)Available

8 Days or more

22 (CD single layer wave tube), 22 (VE tube)74.1
10 Piece(s)Available

8 Days or more

28 (CD single layer wave tube), 28 (VE tube)88.6
1 Piece(s)Available

7 Days or more

36 (CD single layer wave tube), 36 (VE tube)100
1 Piece(s)Available

8 Days or more

42 (CD single layer wave tube), 42 (VE tube)116.5
1 Piece(s)Available

8 Days or more

54 (CD single layer wave tube), 54 (VE tube)141.4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Length
(mm)

Loading...

  1. 1

Basic Information

Color Other Material Resin Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.