(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Voltage Relay, 060, Direct Mounting

Terminal Block - Voltage Relay, 060, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M5
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Voltage Relay Terminal Block 060 (Osada) see the sections below:

PDF

Part Number
OK-060S-2P
OK-060S-3P
OK-060S-4P
OK-060S-5P
OK-060S-6P
OK-060S-8P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108

Loading...

  1. 1
 

Basic Information

Wiring Method Screw Mounting Method Direct Mounting Parts / Finished Products Assembled Finished Product
Screw Size M5 Number of I/O 1:1 Rated Current (UL)(A) 85

Additional Products in this Category

Tech Support