(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Number of I/O : 1:1
•Screw Size : M3.5
•Wiring Method : Screw
•Mounting Method : Other special types
For complete product overview and details on Terminal Block for Boxes, KTW Series (Toyo Giken) see the sections below:
Wiring Method | Screw | Mounting Method | Other special types | Parts / Finished Products | Assembled product |
---|---|---|---|---|---|
Number of Poles(Pole) | 11 | Screw Size | M3.5 | Number of I/O | 1 to 1 |
Rated Current (JIS)(A) | 15 | Specifications | Terminal Block for Box | Features | Built-in Terminal Block for BOXTM |
Pitch Between Terminals(mm) | 8 | Cover (accessory) | None | Nameplate (included) | None |
Passage | No | Screw-up | None | Standard | JIS |
Rated Voltage(V) | AC/DC600 | Dimension length(mm) | 57.2 | Dimension width(mm) | 34 |
Dimension thickness(mm) | 43 |
Please check the type/dimensions/specifications of the part KTW8-11P in the Terminal Block - KTW Series, Rail Mounting series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy