(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Spring Lock, PCI Series

Terminal Block - Spring Lock, PCI Series
  • Volume Discount

•Connector : MIL Connector
•Terminal block clamp : Spring
•Mounting Method : With DIN Rail
•Compatible Device Manufacturers : Mitsubishi Electric Corporation, Omron
•Representative Standard : TUV
For complete product overview and details on Terminal Block - PCI Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

PCIV-1H20-L2

Part Number
PCIV-1H20-L2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal block clamp Spring Number of Poles(Pole) 20
Mounting Method With DIN Rail Inter-Terminal Pitch(mm) 5 Compatible Devices PLC
Compatible Device Manufacturers Mitsubishi Electric Corporation / Omron Representative Standard TUV Height H(mm) 54.5
Length(mm) 98 Depth(mm) 61.5

Please check the type/dimensions/specifications of the part PCIV-1H20-L2 in the Terminal Block - Spring Lock, PCI Series series.

Additional Products in this Category

Tech Support