(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Standard .062 Inch Housing (1625-NP)

Standard .062 Inch Housing (1625-NP)
  • Volume Discount

[Features]
A Molex 3.68 mm pitch connector for standard wire-to-wire connections. Single-row, double-row, and panel mount types are available. (Mating housing: 1625-NP, Compatible terminal: 1560/1854)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1625-01P
1625-04P
1625-04P1
1625-06P
1625-06P1
1625-3P
1625-3P1
1625-9P1
1625-15P
1625-15P1
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Representative standards Row number Panel mount Conforming terminal Mating partner
1 Piece(s)Available

6 Days or more

1UL / TUV / CSA-Present--
1 Piece(s)Available

6 Days or more

4UL / TUV / CSA-Present--
1 Piece(s)Available

6 Days or more

4UL / TUV / CSA-None--
1 Piece(s)Available

6 Days or more

6UL / TUV / CSA3Present1561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177939-03-2069
1 Piece(s)Available

6 Days or more

6UL / TUV / CSA3None1561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177939-03-2068, 39-03-2069
1 Piece(s)Available

6 Days or more

3UL / TUV / CSA1Present1561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177903-06-1032, 03-06-1033
1 Piece(s)Available

6 Days or more

3UL / TUV / CSA1None1561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177903-06-1031, 03-06-1032, 03-06-1033, 03-06-1034, 03-06-1038, 03-06-6031
1 Piece(s)Available

6 Days or more

9UL / TUV / CSA3None1561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177903-06-1092
1 Piece(s)Available

6 Days or more

15UL / TUV / CSA3Present1561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177903-06-1152, 03-06-6152
1 Piece(s)Available

6 Days or more

15UL / CSA3None1561, 4559, 4529, 2190, 2189, 1787, 1855, 1560, 1786, 1854, 1778, 177903-06-1152, 03-06-6152, 03-06-6155

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application Cable connection Allowable Current(A) 5 Connection direction Straight
IP Rating None Pitch(mm) 3.68 Mating lock Present
Material NYLON 66 Color Natural Notes UL94V-2

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.