(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SherlockTM 2.00 mm Pitch PCB Housing (35507)

Sherlock<sup>TM</sup> 2.00 mm Pitch PCB Housing (35507)
  • Volume Discount

A straight and light angled type single-row Molex connector for wire-to-circuit board connections. A wide lock latch with mating stability and good workability. Angle type (Mating wafers: 35362/ 35363, compatible terminal: 50212)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
35507-0200
35507-0300
35507-0400
35507-0600
35507-0700
35507-0800
35507-1000
35507-1200
35507-1300
35507-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

8 Days or more

15

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Female (socket)
Application Cable connection Allowable Current(A) 2 Connection direction Straight
IP Rating None Representative standards UL / CSA Pitch(mm) 2.00
Row number 1 Mating lock Present Panel mount None
Color Natural Conforming terminal 50212 Mating partner 35362, 35363

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.