(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, Miniature Mizu-P25, Waterproof, 50148 Series (Part Numbers)

Contacts - Connector Terminal, Miniature Mizu-P25, Waterproof, 50148 Series
  • Volume Discount

[Features]
A compact IP67 (international protection class) Molex wire-to-wire connector with a dust and water proof structure. (Compatible housing: 52213)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50148-8000
50148-8100
Part NumberMinimum order quantityVolume DiscountDays to Ship Terminal shape
1 Piece(s)Available

12 Days or more

Chain
1 Piece(s)Available

6 Days or more

Individual

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Allowable Voltage(V) 25
Wire connection method Crimp Applicable housing 52213 Applicable size AWG 20 to 22
Mating partner 50147

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.