(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini-Fit Jr.™ Header Straight (5566)

Mini-Fit Jr.™ Header Straight (5566)
  • Volume Discount

Molex connectors for wire-to-wire and board-to-board are available in both single row and double row types. Power connector for a maximum rated current of 13.0 A. Straight type. (Mating housing: 5557)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5566-02A
5566-02A-210
5566-04A
5566-04A-210
5566-06A
5566-06A-210
5566-08A
5566-08A-210
5566-10A
5566-10A-210
5566-12A
5566-14A
5566-14A-210
5566-16A
5566-16A-210
5566-18A
5566-18A-210
5566-20A
5566-20A-210
5566-22A
5566-22A-210
5566-24A
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores Notes
1 Piece(s)Available

6 Days or more

2UL94V-2
1 Piece(s)Available

6 Days or more

2UL94V-0
1 Piece(s)Available

6 Days or more

4UL94V-2
1 Piece(s)Available

6 Days or more

4UL94V-0
1 Piece(s)Available

6 Days or more

6UL94V-2
1 Piece(s)Available

6 Days or more

6UL94V-0
1 Piece(s)Available

6 Days or more

8UL94V-2
1 Piece(s)Available

8 Days or more

8UL94V-0
1 Piece(s)Available

Same day

Stock

10UL94V-2
1 Piece(s)Available

6 Days or more

10UL94V-0
1 Piece(s)Available

6 Days or more

12UL94V-2
1 Piece(s)Available

6 Days or more

14UL94V-2
1 Piece(s)Available

6 Days or more

14UL94V-0
1 Piece(s)Available

8 Days or more

16UL94V-2
1 Piece(s)Available

25 Days or more

16UL94V-0
1 Piece(s)Available

8 Days or more

18UL94V-2
1 Piece(s)Available

8 Days or more

18UL94V-0
1 Piece(s)Available

8 Days or more

20UL94V-2
1 Piece(s)Available

8 Days or more

20UL94V-0
1 Piece(s)Available

8 Days or more

22UL94V-2
1 Piece(s)Available

8 Days or more

22UL94V-0
1 Piece(s)Available

8 Days or more

24UL94V-2

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 9 Allowable Voltage(V) 600
Connection direction Straight IP Rating None Representative standards UL / CSA
Pitch(mm) 4.20 Row number 2 Mating lock Present
Terminal plating Tin Material NYLON 66 Color Natural
Conforming terminal 5556 Mating partner 5557

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.