(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, Mini-Fit Jr., 4.2 mm Pitch

Contacts - Connector Terminal, Mini-Fit Jr., 4.2 mm Pitch
  • Volume Discount

The head of the Molex receptacle housing uses a friction lock for sliding into the opening. Delivers excellent circuit protection and durability against constant inserting and extracting. (Conforming housings: 51090/51089)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50212-8000
50212-8100
Part NumberMinimum order quantityVolume DiscountDays to Ship Terminal shape
100 Piece(s)Available

6 Days or more

Chain
1 Piece(s)Available

6 Days or more

Individual

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 2
Allowable Voltage(V) 125 Wire connection method Crimp Applicable housing 502351, 51065, 51089, 51090
Applicable size AWG 24 to 30

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.