(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Contacts - HKP Series

Contacts - HKP Series
  • Volume Discount

HKP series contacts.

[Features]
· Based on our original design, the contacts have provide highly reliable contact.
· A wide range of connection combinations are possible from single circuit connections to multi-circuit connections.
· Wire connection work is performed using a crimping machine that can perform wire connections for 3, 000 terminals/H and a hand tool for small lots is also available.
· A UL-certified product is used as an insulator.
· Reworking wiring mistakes is also simplified using the removal tool.
▪ Mating with FFC, MFC, HSC, DIC series is supported

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HKP-F113
HKP-F413
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSContact surface treatment
1 Piece(s)Available

6 Days or more

10Gold-Plated
1 Piece(s)Available

6 Days or more

10Partial gold plating

Loading...

  1. 1

Basic Information

Connector series initials GHI GHI HKP Applicable pin/contact Male
Allowable Current(A) 3 Allowable Voltage(V) AC300 Wire connection method Solder
IP Rating None Features Loose terminal

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.