(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FFC-FPC (Through Hole) (5597) Upper Surface Contact Type (Part Numbers)

FFC-FPC (Through Hole) (5597) Upper Surface Contact Type
  • Volume Discount

[Features]
There are a variety of Molex connectors available for both FFC (flat flexible cables) and FPC (flexible printed circuit boards). (1.25 mm pitch, ZIF upper surface contact type)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5597-03APB7F
5597-04APB7F
5597-08APB7F
5597-10APB7F
5597-12APB7F
5597-14APB7F
5597-16APB7F
5597-17APB7F
5597-18APB7F
5597-20APB7F
5597-26APB7F
5597-28APB7F
5597-30APB7F
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

7 Days or more

3
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

7 Days or more

12
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

17
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

7 Days or more

26
1 Piece(s)Available

8 Days or more

28
1 Piece(s)Available

8 Days or more

30

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application For PCB Allowable Current(A) 1
Allowable Voltage(V) 200 Connection direction Angle Representative standards UL
Pitch(mm) 1.25 Mating section plating Tin-bismuth

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.