(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - MIXO Modular, High Voltage (Part Numbers)

Contacts - MIXO Modular, High Voltage
  • Volume Discount

· MIXO Modular Contacts. Supports large currents up to 200A, high voltage up to 5000V, high density, air piping, LANs, USBs, and optical fiber, coaxial, and Dsub9Pin connectors.

[Features]
▪ MIXO.
· MIXO modular contacts.
· Supports large currents up to 200 A, high voltage up to 5000 V, high density, air piping, LANs, USBs, and optical fiber, coaxial, and Dsub9Pin connectors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CX 1.6 PF
CX 1.6 PM
CX 1.6 VC
CX 3.0 PF
CX 3.0 PM
CX 4.0 PF
CX 4.0 PM
CX 4.0 VC
CX 6.0 PF
CX 6.0 PM
CX 6.0 VC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Part names Air contact internal diameter
(mm)
12 Piece(s)Available

6 Days or more

10Female (socket)No air contact valve closure1.6
12 Piece(s)Available

6 Days or more

10Male (plug)No air contact valve closure1.6
3 Piece(s)Available

6 Days or more

10Female (socket)Air contact closure valve included1.6
12 Piece(s)Available

6 Days or more

10Female (socket)No air contact valve closure3
12 Piece(s)Available

6 Days or more

10Male (plug)No air contact valve closure3
12 Piece(s)Available

Quote

10Female (socket)No air contact valve closure4
12 Piece(s)Available

6 Days or more

10Male (plug)No air contact valve closure4
3 Piece(s)Available

6 Days or more

10Female (socket)Air contact closure valve included4
10 Piece(s)Available

Quote

10Female (socket)No air contact valve closure6
10 Piece(s)Available

Quote

10Male (plug)No air contact valve closure6
2 Piece(s)Available

Quote

10Female (socket)Air contact closure valve included6

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Representative standards UL / CCC / CSA
Other standards GL, GOST

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.