(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - MIXO Modular Insert and Contact (Part Numbers)

Rectangular Connectors - MIXO Modular Insert and Contact
  • Volume Discount

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

PDF

Part Number

Configured Part Number is shown.

CX 02 4AF

 
Part Number
CX 02 4AF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Operating temperature range (min.)
(℃)
Operating temperature range (max.)
(℃)
Material Details Notes Other standards Application
10 Piece(s)Available

6 Days or more

10Female (socket)2Cable connection401000Fastening screwStraightUL / CSAFemale insert2.5 to 814 to 8-40+125Flame-resistant thermoplastic resinWith female contact-GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C

Please check the type/dimensions/specifications of the part CX 02 4AF in the Rectangular Connectors - MIXO Modular Insert and Contact series.

Products like this...

Part Number
CX 01 BF
CX 01 BM
CX 01 UF
CX 02 4AM
CX 02 4BF
CX 02 4BM
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Operating temperature range (min.)
(℃)
Operating temperature range (max.)
(℃)
Material Details Notes Other standards Application
10 Piece(s)Available

6 Days or more

10Female (socket)1Cable connection1050CrimpStraightCCC / CSA / ULFemale connector0.14 to 2.526 to 14-40+70Flame-resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-
10 Piece(s)Available

6 Days or more

10Male (plug)1Cable connection1050CrimpStraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame-resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)-Cable connection---Straight-Female insert---25+80-With USB female - female connector---
10 Piece(s)Available

6 Days or more

10Male (plug)2Cable connection401000Fastening screwStraightCSA / ULMale insert2.5 to 814 to 8-40+125Flame-resistant thermoplastic resinWith male contact-GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)2Cable connection401000Fastening screwStraightCSA / ULFemale insert6 to 1010 to 8-40+125Flame-resistant thermoplastic resinWith female contact-GOST-
10 Piece(s)Available

6 Days or more

10Male (plug)2Cable connection401000Fastening screwStraightCSA / ULMale insert6 to 1010 to 8-40+125Flame-resistant thermoplastic resinWith male contact-GOST-

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.