(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - MIXO Modular Insert and Contact (Part Numbers)

Rectangular Connectors - MIXO Modular Insert and Contact
  • Volume Discount

[Features]
· MIXO.
· MIXO modular inserts and contacts.
· Supports large currents up to 200 A, high voltage up to 5, 000 V, high density, air piping, LANs, and USBs.
· Supports optical fiber, coaxial, and Dsub9Pin connectors.

PDF

Part Number

Configured Part Number is shown.

CX 02 4BM

 
Part Number
CX 02 4BM
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Operating temperature range (min.)
(℃)
Operating temperature range (max.)
(℃)
Material Details Notes Other standards Application
10 Piece(s)Available

6 Days or more

10Male (plug)2Cable connection401000Fastening screwStraightUL / CSAMale insert6 to 1010 to 8-40+125Flame-resistant thermoplastic resinWith male contact-GOST-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C

Please check the type/dimensions/specifications of the part CX 02 4BM in the Rectangular Connectors - MIXO Modular Insert and Contact series.

Products like this...

Part Number
CX 01 BF
CX 01 BM
CX 01 UF
CX 02 7F
CX 02 7M
CX 02 BF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Representative standards Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Operating temperature range (min.)
(℃)
Operating temperature range (max.)
(℃)
Material Details Notes Other standards Application
10 Piece(s)Available

6 Days or more

10Female (socket)1Cable connection1050CrimpStraightCCC / CSA / ULFemale connector0.14 to 2.526 to 14-40+70Flame-resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-
10 Piece(s)Available

6 Days or more

10Male (plug)1Cable connection1050CrimpStraightCCC / CSA / ULMale connector0.14 to 2.526 to 14-40+70Flame-resistant thermoplastic resinShield BUS coaxial connector / 1-pole + shield-GOST-
10 Piece(s)Available

6 Days or more

10Female (socket)-Cable connection---Straight-Female insert---25+80-With USB female - female connector---
10 Piece(s)Available

6 Days or more

10Female (socket)2Cable connection701000CrimpStraight-Female insert10 to 258 to 3-40+125Flame-resistant thermoplastic resin---For female contacts
10 Piece(s)Available

6 Days or more

10Female (socket)2Cable connection701000CrimpStraight-Male insert10 to 258 to 3-40+125Flame-resistant thermoplastic resin---For male contacts
5 Piece(s)Available

6 Days or more

10Female (socket)-Cable connection-50-StraightCCC / CSA / ULFemale insert---40+70Flame-resistant thermoplastic resin-Compatible connectors are CCFA, CCFD0.3 to 4.0GOSTFor x2 shield connectors and bus connectors

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.