(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Nylon Cable Clip, Electroless Plating

Rectangular Connectors - Nylon Cable Clip, Electroless Plating

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Harting company manufactured .Single-lever panel mounting pedestal for waterproof panel that can incorporate all connector series, depending on the number of cores. Aluminum die-cast products are added in one section of the lid.

  • CE-Compliant
  • Connection between Boards
  • Lever Lock

● This is a waterproof panel base, which can be incorporated in connectors of each series, depending on the number of pins.
● Attachment and detachment of the mating connector is performed with a single lever operation, so it can be inserted and removed easily.
● The entire hood is made of aluminum die-cast, so it has excellent strength. 

· The mating component is a 1-lever model cable mounting hood.
·0920-003-0320 is plastic and 0920-003-0301 is aluminum die-cast.

Specifications

0930 Series Han Waterproof, Single-Lever Pedestal Connector (for Panel Mount):Related Image

ModelCompatible Hood
Type
MaterialWeight
g
0930-006-0301Type E
(Without Lid)
Aluminum Die-cast88.0
0930-010-030597.0
0930-016-0307110.2
0930-024-0307126.8
0920-003-0320A TypePlastic10.8
0920-003-0301Aluminum Die-cast34.1
0920-010-030161.4
0920-016-030167.6
0930-006-0302Type E
(With Lid)
Aluminum Die-cast
Lid: Plastic
117.4
0930-010-0303129.2
0930-016-0306147.2
0930-024-0304168.0
0930-048-0301617.0
0930-016-0306MLAluminum Die-cast
Lid: Aluminum Die-cast
220.8
0930-024-0304ML252.0

More Information

0930 Series Han Waterproof, Single-Lever Pedestal Connector (for Panel Mount):Related Image

Combination Table
ModelCompatible
Hood
Type
Dimensional DrawingBase
Type
Compatible Connector Number of CoresabcØdefghijPanel Cut Size Drawing
(Square Hole)
Han-E TypeHan-EE TypeHan-A TypeHan-Q TypeHan-D TypeHan-DD Type
0930-006-0301E TypeAWithout
Lid
610---24570804.43243.528.522.5--48 x 35
0930-010-0305A1018---42583934.43243.528.522.5--60 x 35
0930-016-0307A1632--407251031134.43243.528.522.5--82 x 35
0930-024-0307A2446--6410851301404.43243.528.522.5--108 x 35
0920-003-0320A TypeB--35, 7, 127-528353.230402321--22 x 22
0920-003-0301B--35, 7, 12--328353.230402317--22 x 22
0920-010-0301C--10-15-4.570813.417.5292622--57 x 24
0920-016-0301C--16-25-4.586963.417.5292622--73 x 24
0930-006-0302E TypeDWith
Lid
610---24570804.43243.528.522.52772.548 x 35
0930-010-0303D1018---42583934.43243.528.522.52772.560 x 35
0930-016-0306D1632--407251031134.43243.528.522.52772.582 x 35
0930-024-0304D2446--6410851301404.43243.528.522.52772.5108 x 35
0930-048-0301E48*---128-111481656.4709640442357117 x 81
0930-016-0306MLD1632--407251031134.43243.528.522.52772.582 x 35
0930-024-0304MLD2446--6410851301404.43243.528.522.52772.5108 x 35
* 2 Han-E type 24-pin connectors can be aligned.
(Unit: mm)
Part Number
0920-003-0301
0920-003-0320
0920-010-0301
0920-016-0301
0930-006-0301
0930-006-0302
0930-010-0303
0930-010-0305
0930-016-0306
0930-016-0307
0930-024-0304
0930-024-0307
0930-048-0301
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Hood Model Han-E Model Equivalent
(Core)
Han-EE Type Equivalent
(Core)
Han-A Model Equivalent
(Core)
Han-Q Type Equivalent
(Core)
Han-D Model Equivalent
(Core)
Han-DD Type Equivalent
(Core)
1 Piece(s)Available

8 Days or more

10A Model--35,7,127-
1 Piece(s)Available

8 Days or more

10A Model--35,7,12--
1 Piece(s)Available

8 Days or more

10A Model--10-15-
1 Piece(s)Available

8 Days or more

10A Model--16-25-
1 Piece(s)Available

8 Days or more

10E Model610---24
1 Piece(s)Available

8 Days or more

10E Model610---24
1 Piece(s)Available

8 Days or more

10E Model1018---42
1 Piece(s)Available

8 Days or more

10E Model1018---42
1 Piece(s)Available

8 Days or more

10E Model1632--4072
1 Piece(s)Available

8 Days or more

10E Model1632--4072
1 Piece(s)Available

8 Days or more

10E Model2446--64108
1 Piece(s)Available

8 Days or more

10E Model2446--64108
1 Piece(s)Available

8 Days or more

10E Model48---128-

Loading...

  1. 1

Example

0930 Series Han Waterproof, Single-Lever Pedestal Connector (for Panel Mount):Related Image

Features of the Han Series Connector

Han-E Series
Core numbers from 6-core to 48-core are available, and a large Han-E type hood is used. Rated current can be up to 16 A and voltage up to 500 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed, so it is especially suitable as a power connector. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-A Series
Core numbers from 3-core to 32-core are available, and the Han-A type hood, which is smaller than the Han-E type, is used. Rated current can be up to 10 A (3 cores), 16 A (10 cores, 16 cores) and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-D Series
Core numbers from 7-core to 128-core are available, and either Han-A type or Han-E type hoods can be used depending on the number of cores. With a high-density arrangement, it is ideal as a multi-core connector for general signals. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
Han-DD Series
Core numbers from 24-core to 108-core are available, and a large Han-E type hood is used. With an ultra-high-density arrangement, it is ideal for use as a super-multi-core connector. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
(Note 1) When setting up the rated voltage for the VDE0110, the voltage is set so that it can be used safely in its actual usage environment. To do so, it sets a rated voltage suitable for each environment by pre-dividing into groups for the environment in which it is used. The compatible pollution degree 3 environment of this product is as follows.
Pollution degree 3: Industrial and agricultural environments without air-conditioning including warehouses, boiler rooms, and repair shops, and factories etc. with machine tools and assembly devices.
* Equivalent to the former insulation group C.

Materials / Finish

Item Material / Finish
Hood Aluminum Die-cast / Gray *
Base for Panel Aluminum Die-cast / Gray **
Contact Copper Alloy (Silver Plating)
Insulator Glass-Filled Thermoplastic Synthetic Resin (UL)

* Some products are plastic. Check each page for details.
** The lever material is in the process of being changed from iron to polycarbonate, but there are no changes in operating temperature or other specifications.
(Note): Regarding the pollution degree, refer to (Note 1) above.
* The Han-DD and Han-D Series can support high voltages depending on how the contacts are arranged.

Specifications

Item Han-DD: Ultra-high-density Type Connector Han-D: High-density Type Connector Han-A: Low Core Number Type Connector Han-E: Power Supply Connector
Standard Acquired UL, CSA
Wiring Method Crimping Screw Type
Number of Cores 24, 42, 72, 108 7, 15, 25, 40, 50, 64, 80, 128 3, 10, 16, 32 6, 10, 16, 24, 32, 48
Hood Used Han-E Han-E, Han-A Han-A Han-E
Rated Current (Per 1 Contact) 10 A or lower 10 A or lower 10 A or lower (3-core) 16 A or lower (10-, 16-core) 16 A or lower
Rated Voltage Conditions (Note) Pollution Degree 3 by VDE0110 * 250 VAC or less * 250 VAC or less 250 VAC (3-core only) or less 500 VAC or less
Under UL 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Under CSA 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Peak Voltage 2 KVAC 4 KVAC 6 KVAC
Insulation Resistance 1,010 MΩ or more
Contact Resistance 3 mΩ or less 2.5 mΩ or less (3-core is 1 mΩ or less) 1 mΩ or less
Operating Temperature Range -40°C ~ +125°C
Protection Class IP65 / with connector coupled, but IP44 for Han-A 3-core
Applicable Electric Wire Conductor Cross-sectional Area 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14
Insertion and Removal Life 500 times or more

Ambient Temperature Properties

Series Electric Wire Conductor Cross-sectional Area Allowable Current Halved Temperature Conducting Temperature Limit
Han-E 1.5 mm2 +100°C ~ +110°C +125°C
2.5 mm2 +100°C ~ +110°C +125°C
Han-A 1 mm2 +70°C ~ +75°C +125°C
1.5 mm2 +70°C ~ +75°C +125°C
2.5 mm2 +70°C ~ +85°C +125°C
Han-D 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +90°C ~ +95°C +125°C
Han-DD 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +95°C ~ +100°C +125°C

Contact Arrangement Diagram of High Voltage Supporting Han-D and Han-DD

If all contacts of the crimp type Han-D and Han-DD series are used, allowable voltage is 250 VAC, with pollution degree of VDE0110. However, through partial use of the contacts, while the insulation groups are the same, higher voltage becomes allowable. This means that high voltage can be supported safely without having to change the size of the connectors. Also, the same arrangement is possible if 2 connectors are used side by side.

Han-D Series


Han-DD Series


The ● marks in the figure are installed contacts and the ○ marks show where contacts are not used (please do not install)

Basic Information

Connector Shape Square Type G/H/I Heavy duty IP Rating Yes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.