(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Crimp, 40A

Contacts - Crimp, 40A
  • Volume Discount

40A crimp contact

[Features]
These are 10 A and 40 A crimp contacts.
・ Silver and gold plated

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CXFA 1.5
CXFA 2.5
CXFA 4.0
CXFA 6.0
CXFA 10
CXMA 1.5
CXMA 2.5
CXMA 4.0
CXMA 6.0
CXMA 10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
50 Piece(s)Available

6 Days or more

10Female (socket)1.516
50 Piece(s)Available

Quote

10Female (socket)2.514
50 Piece(s)Available

6 Days or more

10Female (socket)412
50 Piece(s)Available

6 Days or more

10Female (socket)610
50 Piece(s)Available

6 Days or more

10Female (socket)108
50 Piece(s)Available

6 Days or more

10Male (plug)1.516
50 Piece(s)Available

6 Days or more

10Male (plug)2.514
50 Piece(s)Available

6 Days or more

10Male (plug)412
50 Piece(s)Available

8 Days or more

-Male (plug)610
50 Piece(s)Available

6 Days or more

10Male (plug)108

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Allowable Current(A) 40
Allowable Voltage(V) 500 Wire connection method Crimp Part names Crimp contact
Surface treatment (material) Silver-Plated

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.