(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Crimp, 16A

Contacts - Crimp, 16A
  • Volume Discount

16A, crimp contact

[Features]
•Can also use the inserts and enclosures available for applications up to 180°C, as needed.
•Contacts with a cross-sectional area of 4 mm2 may also be used in part.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CC 0.5 AN
CC 0.7 AN
CC 1.0 AN
CC 1.5 AN
CC 2.5 AN
CCFA 0.3
CCFA 0.5
CCFA 0.7
CCFA 1.5
CCFA 2.5
CCFA 3.0
CCFA 4.0
CCMA 0.3
CCMA 0.5
CCMA 0.7
CCMA 1.0
CCMA 1.5
CCMA 2.5
CCMA 3.0
CCMA 4.0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
50 Piece(s)Available

Quote

10Male (plug)0.520
50 Piece(s)Available

Quote

10Male (plug)0.7518
50 Piece(s)Available

Quote

10Male (plug)118
50 Piece(s)Available

Quote

10Male (plug)1.516
50 Piece(s)Available

Quote

10Male (plug)2.514
100 Piece(s)Available

8 Days or more

10Female (socket)0.14 to 0.3726 to 22
100 Piece(s)Available

6 Days or more

10Female (socket)0.520
100 Piece(s)Available

6 Days or more

10Female (socket)0.7518
100 Piece(s)Available

6 Days or more

10Female (socket)1.516
100 Piece(s)Available

6 Days or more

10Female (socket)2.514
100 Piece(s)Available

6 Days or more

10Female (socket)312
100 Piece(s)Available

6 Days or more

10Female (socket)412
100 Piece(s)Available

6 Days or more

10Male (plug)0.14 to 0.3726 to 22
100 Piece(s)Available

6 Days or more

10Male (plug)0.520
100 Piece(s)Available

6 Days or more

10Male (plug)0.7518
100 Piece(s)Available

6 Days or more

10Male (plug)118
100 Piece(s)Available

6 Days or more

10Male (plug)1.516
100 Piece(s)Available

6 Days or more

10Male (plug)2.514
100 Piece(s)Available

6 Days or more

10Male (plug)312
100 Piece(s)Available

6 Days or more

10Male (plug)412

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Allowable Current(A) 16
Allowable Voltage(V) 400 Wire connection method Crimp Representative standards UL / CCC / CSA
Part names Crimp contact Surface treatment (material) Silver-Plated Other standards GL, GOST

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.