(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This tool allows efficient connection of MURR connectors. Use the product together with MURR-manufactured connector.
Part Number
Configured Part Number is shown.
7000-99102-0000000
Type | Other | Material | Plastic |
---|---|---|---|
Specifications | Connector tool for M12 | - | - |
Type | Other | Material | Plastic | Specifications | Connector tool for M12 |
---|
Please check the type/dimensions/specifications of the part 7000-99102-0000000 in the Connector Accessories - Sensor Tool, Murrlektronik Compatible series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy