(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Resistant Cable for Fire Services N-300

Heat Resistant Cable for Fire Services N-300

[Features]
· Certified product that conforms to Fire and Disaster Management Agency Notice No.11 (1997) "Standard for Fire-resistant Cables" as well as JCS3501 (Japanese Electric Wire & Cable Makers' Association Standard) with a cable that is used for small power circuits (operating voltage: 60 V or less) of disaster prevention facilities, etc.
· Cable usage temperature range: -15°C to 60°C.
· Provides heat resistance at 380°C (15 minutes) and can be used for exposed wiring using stapler fitting.
· Color identification of every core facilitates error prevention in wiring and simple wire connecting work.
· EM N-300/F is an environment-friendly product provided with a flame retardant polyethylene sheath.

Part Number

Configured Part Number is shown.

Part Number
N-300-1.2MM-2-1
N-300-1.2MM-2-2
N-300-1.2MM-2-3
N-300-1.2MM-2-4
N-300-1.2MM-2-5
N-300-1.2MM-2-6
N-300-1.2MM-2-7
N-300-1.2MM-2-8
N-300-1.2MM-2-9
N-300-1.2MM-2-11
N-300-1.2MM-2-12
N-300-1.2MM-2-13
N-300-1.2MM-2-14
N-300-1.2MM-2-15
N-300-1.2MM-2-16
N-300-1.2MM-2-17
N-300-1.2MM-2-18
N-300-1.2MM-2-19
N-300-1.2MM-2-21
N-300-1.2MM-2-22
N-300-1.2MM-2-23
N-300-1.2MM-2-24
N-300-1.2MM-2-25
N-300-1.2MM-2-26
N-300-1.2MM-2-27
N-300-1.2MM-2-28
N-300-1.2MM-2-29
N-300-1.2MM-2-31
N-300-1.2MM-2-32
N-300-1.2MM-2-33
N-300-1.2MM-2-34
N-300-1.2MM-2-35
N-300-1.2MM-2-36
N-300-1.2MM-2-37
N-300-1.2MM-2-38
N-300-1.2MM-2-39
N-300-1.2MM-2-41
N-300-1.2MM-2-42
N-300-1.2MM-2-43
N-300-1.2MM-2-44
N-300-1.2MM-2-45
N-300-1.2MM-2-46
N-300-1.2MM-2-47
N-300-1.2MM-2-48
N-300-1.2MM-2-49
N-300-1.2MM-2-51
N-300-1.2MM-2-52
N-300-1.2MM-2-53
N-300-1.2MM-2-54
N-300-1.2MM-2-55
N-300-1.2MM-2-56
N-300-1.2MM-2-57
N-300-1.2MM-2-58
N-300-1.2MM-2-59
N-300-1.2MM-2-61
N-300-1.2MM-2-62
N-300-1.2MM-2-63
N-300-1.2MM-2-64
N-300-1.2MM-2-65
N-300-1.2MM-2-66
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)

8 Days or more

124x5.5
1 Piece(s)

8 Days or more

224x5.5
1 Piece(s)

8 Days or more

324x5.5
1 Piece(s)

8 Days or more

424x5.5
1 Piece(s)

8 Days or more

524x5.5
1 Piece(s)

8 Days or more

624x5.5
1 Piece(s)

8 Days or more

724x5.5
1 Piece(s)

8 Days or more

824x5.5
1 Piece(s)

8 Days or more

924x5.5
1 Piece(s)

8 Days or more

1124x5.5
1 Piece(s)

8 Days or more

1224x5.5
1 Piece(s)

8 Days or more

1324x5.5
1 Piece(s)

8 Days or more

1424x5.5
1 Piece(s)

8 Days or more

1524x5.5
1 Piece(s)

8 Days or more

1624x5.5
1 Piece(s)

8 Days or more

1724x5.5
1 Piece(s)

7 Days or more

1824x5.5
1 Piece(s)

8 Days or more

1924x5.5
1 Piece(s)

8 Days or more

2124x5.5
1 Piece(s)

8 Days or more

2224x5.5
1 Piece(s)

8 Days or more

2324x5.5
1 Piece(s)

8 Days or more

2424x5.5
1 Piece(s)

8 Days or more

2524x5.5
1 Piece(s)

8 Days or more

2624x5.5
1 Piece(s)

8 Days or more

2724x5.5
1 Piece(s)

8 Days or more

2824x5.5
1 Piece(s)

8 Days or more

2924x5.5
1 Piece(s)

8 Days or more

3124x5.5
1 Piece(s)

8 Days or more

3224x5.5
1 Piece(s)

8 Days or more

3324x5.5
1 Piece(s)

8 Days or more

3424x5.5
1 Piece(s)

8 Days or more

3524x5.5
1 Piece(s)

8 Days or more

3624x5.5
1 Piece(s)

8 Days or more

3724x5.5
1 Piece(s)

8 Days or more

3824x5.5
1 Piece(s)

8 Days or more

3924x5.5
1 Piece(s)

8 Days or more

4124x5.5
1 Piece(s)

8 Days or more

4224x5.5
1 Piece(s)

8 Days or more

4324x5.5
1 Piece(s)

8 Days or more

4424x5.5
1 Piece(s)

8 Days or more

4524x5.5
1 Piece(s)

8 Days or more

4624x5.5
1 Piece(s)

8 Days or more

4724x5.5
1 Piece(s)

8 Days or more

4824x5.5
1 Piece(s)

8 Days or more

4924x5.5
1 Piece(s)

8 Days or more

5124x5.5
1 Piece(s)

8 Days or more

5224x5.5
1 Piece(s)

8 Days or more

5324x5.5
1 Piece(s)

8 Days or more

5424x5.5
1 Piece(s)

8 Days or more

5524x5.5
1 Piece(s)

8 Days or more

5624x5.5
1 Piece(s)

8 Days or more

5724x5.5
1 Piece(s)

8 Days or more

5824x5.5
1 Piece(s)

8 Days or more

5924x5.5
1 Piece(s)

8 Days or more

6124x5.5
1 Piece(s)

8 Days or more

6224x5.5
1 Piece(s)

8 Days or more

6324x5.5
1 Piece(s)

8 Days or more

6424x5.5
1 Piece(s)

8 Days or more

6524x5.5
1 Piece(s)

8 Days or more

6624x5.5

Loading...

Basic Information

Shield None Properties Heat resistance Sheath (outer coating) color Other
Ground wire None Insulation body materials Polyethylene type Internal conductor outer diameter(mm) 1.2
Insulation body color See the catalog Other standards JCS

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.