(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• Specialist cable for use with Japan's FA open field network system CC-Link.
• This product is CC-Link compliant.
• Standard cable for fixed wiring and cable for movable parts suitable for the wiring of movable parts of Cableveyors and the like are available.
Part Number |
---|
Loading...
Category | Others | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | CC-LINK | Cable Conductor | Single Wire | Conductor Size | AWG20(0.50sq) |
No. of Cores | 3 Core (3C) | Color | Black | Cable Feature | Oil-Resistant / Heat-Resistant |
Sheath Material | PVC | Insulation body color | Blue/white/yellow | Ground wire | None |
Other properties | Flexibility |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy